The N2793A 800 MHz differential probe provides the superior high-speed differential signal probing required by today's high-speed power measurements, automotive bus measurements, and high-speed digital system designs. The N2793A probe offers a 10:1 attenuation ratio, allowing it to be used for a broad range of applications. This differential probe has an input resistance of 200 kΩ and features low 2 pF input capacitance to minimize circuit loading. The N2793A probe is compatible with any oscilloscope equipped with 50Ω BNC inputs. They can be powered by any USB port on your oscilloscope or computer, or by an internal battery (one 9 V battery included with each probe).
Compatible with any oscilloscope with a 50 Ω input.
The N7013A and N7014A extreme temperature probing kits are not compatible with N2793A probes.
Links to PDF Documents
- N2792A and N2793A Differential Probes User's Guide
- Data Sheet
- Oscilloscope Probes and Accessories
- InfiniiVision Oscilloscope Probes and Accessories Data Sheet
Compatibility
The probe is compatible with any oscilloscope with a 50Ω BNC input.
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5442A adapter) |
V-Series | ♦ (with N5442A adapter) |
S-Series | ♦ |
90000 Q-Series | ♦ (with N5442A adapter) |
90000 X-Series | ♦ (with N5442A adapter) |
90000A Series | ♦ |
86100D DCA-X | |
80000B Series | ♦ |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
2000 X-Series | |
1000 Series |